IESNA:LM-63-2002
[TEST]P954669
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB7D-835-U-SLR-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](7) 80 CRI, 3500K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR RIGHT OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]51229
TILT=NONE
182 -1 1 37 41 1 1 1.5 1.5 0
1 1 512.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90 95 105 115 125 135 145 155 165 175
180 185 195 205 215 225 235 245 255 265
270 275 285 295 305 315 325 335 345 355
360
7093.6 8014.7 8932.3 9708.7 10301.6 10661.5 10926.2 11201.5 11462.7 11762.6
12129.7 12524.9 13015.5 13551.9 14222.4 15178.8 16498.7 18284.5 20642 23659.4
27566.1 32249.3 36590.2 39110 38630 34931.5 28077.9 20370.2 13071.9 9292.2
6412.5 4019.7 2237.5 487 0 0 0
7093.6 7877 8709.9 9387.5 9892.2 10223.9 10453.3 10703.9 10968.6 11240.3
11582.6 11992 12468.5 12997.8 13633.1 14466 15584.7 17063.4 18955 21584.2
25011 28300.2 29913 29358.9 27414.4 24153.5 19015 12867.3 6948.9 4104.4
2262.2 1012.9 391.7 49.4 0 0 0
7093.6 7795.9 8441.7 8914.6 9271.1 9486.3 9638.1 9835.7 10008.6 10174.5
10407.4 10718 11085 11438 11815.6 12277.9 12821.4 13474.3 14275.4 15076.5
15320 14515.4 12479 10089.8 7428.8 5156.1 3642.1 2629.2 1845.7 1327
896.4 536.4 300 134.1 24.7 0 0
7093.6 7594.7 8074.7 8427.6 8632.3 8738.2 8812.3 8844 8822.9 8741.7
8621.7 8558.2 8487.6 8318.2 7947.6 7418.3 6867.7 6341.9 5890.1 5583.1
5427.8 5286.7 5092.6 4764.3 4513.8 4319.7 3719.7 3013.9 1990.4 1394
995.2 691.7 458.8 197.6 28.2 0 0
7093.6 7393.6 7739.4 8000.6 8141.7 8177 8095.9 7877 7524.1 7065.3
6571.3 6172.5 5911.3 5752.5 5625.5 5438.4 5170.2 4912.6 4711.4 4605.5
4605.5 4633.8 4640.8 4612.6 4404.4 3945.6 3458.6 3133.9 2639.8 2121
1538.7 1009.3 550.5 215.3 14.1 0 0
7093.6 7231.2 7397.1 7587.7 7725.3 7711.2 7524.1 7160.6 6719.5 6306.6
5964.3 5720.7 5579.6 5473.7 5350.2 5159.6 4891.4 4566.7 4249.1 3998.5
3864.4 3882.1 3991.5 4065.6 4037.3 3913.8 3645.6 3211.5 2728 2272.8
1845.7 1450.5 1055.2 614.1 264.7 0 0
7093.6 7012.4 7065.3 7199.5 7347.7 7418.3 7308.9 7068.9 6800.7 6560.7
6317.2 6041.9 5756 5477.2 5205.5 4919.6 4605.5 4273.8 3959.7 3702.1
3472.7 3278.6 3112.7 3006.8 2975.1 2964.5 2908 2781 2562.2 2255.1
1739.9 1192.9 659.9 349.4 127 0 0
7093.6 6867.7 6737.1 6765.4 6980.6 7255.9 7471.2 7488.8 7337.1 7097.1
6818.3 6486.6 6101.9 5696 5311.4 4944.3 4594.9 4256.1 3952.6 3716.2
3543.3 3430.3 3338.6 3225.6 3052.7 2781 2498.6 2293.9 2110.4 1905.7
1637.5 1267 815.2 472.9 155.3 0 0
7093.6 6694.8 6391.3 6345.4 6557.1 7090 7661.8 7930 7848.8 7545.3
7181.8 6811.2 6419.5 5985.4 5551.3 5127.8 4729.1 4362 4040.9 3793.8
3606.8 3476.2 3423.3 3388 3310.3 3140.9 2936.2 2703.3 2466.9 2191.6
1856.3 1446.9 1065.8 670.5 218.8 0 0
7093.6 6528.9 6073.7 5847.8 5957.2 6493.6 7280.6 7912.3 8064.1 7799.4
7358.3 6934.8 6543 6133.7 5727.8 5321.9 4919.6 4527.9 4185.6 3924.4
3705.6 3560.9 3455 3409.2 3342.1 3218.6 3042.1 2844.5 2629.2 2389.2
2057.5 1634 1199.9 659.9 204.7 7.1 0
7093.6 6380.7 5879.6 5583.1 5625.5 6105.4 6832.4 7467.7 7824.1 7725.3
7354.7 6934.8 6543 6154.8 5773.7 5392.5 4997.3 4609.1 4270.3 3984.4
3740.9 3575 3451.5 3377.4 3299.7 3158.6 2950.4 2724.5 2498.6 2233.9
1905.7 1475.2 1072.9 571.7 155.3 0 0
7093.6 6352.5 5756 5343.1 5265.5 5583.1 6151.3 6800.7 7231.2 7273.6
7044.2 6687.7 6334.8 6006.6 5681.9 5332.5 4965.5 4594.9 4252.6 3959.7
3709.1 3529.1 3373.9 3232.7 3063.3 2812.7 2463.3 2057.5 1676.3 1362.2
1051.7 702.3 427 215.3 17.6 0 0
7093.6 6179.5 5445.5 4866.7 4580.8 4594.9 4774.9 5018.4 5212.5 5314.9
5314.9 5187.8 5025.5 4852.6 4662 4460.8 4263.2 4047.9 3790.3 3525.6
3271.5 2982.1 2682.1 2421 2156.3 1799.9 1446.9 1189.3 984.6 783.5
575.3 356.4 165.9 45.9 0 0 0
7093.6 6052.5 5209 4506.7 4072.6 3885.6 3825.6 3818.5 3797.4 3765.6
3698.5 3571.5 3419.7 3239.8 3028 2855.1 2685.7 2555.1 2470.4 2435.1
2389.2 2290.4 2131.6 1930.4 1690.5 1439.9 1207 1002.3 808.2 631.7
451.7 254.1 109.4 17.6 0 0 0
7093.6 5989 5050.2 4284.4 3779.7 3529.1 3398.6 3285.6 3158.6 3017.4
2890.4 2788 2671.6 2576.3 2463.3 2350.4 2230.4 2075.1 1902.2 1757.5
1609.3 1475.2 1358.7 1267 1164.6 1037.6 896.4 755.2 603.5 462.3
314.1 197.6 95.3 3.5 0 0 0
7093.6 5936 4954.9 4167.9 3638.5 3356.2 3183.3 3017.4 2858.6 2699.8
2548 2417.5 2293.9 2170.4 2057.5 1948.1 1831.6 1711.6 1598.7 1478.7
1365.8 1267 1178.7 1083.4 970.5 871.7 758.8 631.7 487 360
261.2 155.3 52.9 0 0 0 0
7093.6 5985.4 4986.7 4185.6 3613.8 3282.1 3059.8 2890.4 2745.7 2604.5
2463.3 2329.2 2191.6 2068.1 1955.1 1842.2 1725.8 1598.7 1471.7 1341.1
1228.1 1132.9 1051.7 981.1 910.5 832.9 727 610.5 508.2 420
324.7 222.3 81.2 0 0 0 0
7093.6 6013.7 5022 4210.3 3599.7 3197.4 2961 2809.2 2675.1 2533.9
2399.8 2265.7 2145.7 2032.8 1926.9 1814 1701 1574 1446.9 1319.9
1207 1125.8 1058.7 1002.3 935.2 843.5 719.9 617.6 540 458.8
360 240 95.3 28.2 0 0 0
7093.6 6013.7 5060.8 4242 3589.1 3130.3 2879.8 2735.1 2601 2466.9
2318.6 2191.6 2082.2 1962.2 1845.7 1729.3 1609.3 1489.3 1369.3 1256.4
1164.6 1104.6 1048.2 988.2 896.4 769.4 614.1 540 462.3 377.6
275.3 144.7 60 14.1 0 0 0
7093.6 6133.7 5212.5 4390.3 3677.4 3144.5 2862.1 2710.4 2576.3 2463.3
2332.8 2209.2 2089.3 1972.8 1852.8 1736.3 1616.3 1499.9 1390.5 1291.7
1210.5 1147 1083.4 1005.8 892.9 712.9 536.4 462.3 388.2 307
218.8 127 67.1 28.2 7.1 0 0
7093.6 6204.2 5314.9 4492.6 3755 3193.9 2879.8 2713.9 2583.3 2463.3
2339.8 2219.8 2103.4 1986.9 1874 1761 1644.6 1531.6 1425.8 1330.5
1249.3 1182.3 1111.7 1023.5 899.9 712.9 529.4 455.3 377.6 300
208.2 123.5 70.6 35.3 17.6 0 0
7093.6 6232.5 5381.9 4580.8 3825.6 3282.1 2893.9 2731.6 2586.9 2484.5
2368.1 2251.6 2138.7 2025.7 1916.3 1810.5 1697.5 1584.6 1478.7 1372.8
1288.1 1217.6 1143.4 1062.3 910.5 723.5 561.1 490.6 409.4 328.2
232.9 141.2 84.7 52.9 31.8 14.1 0
7093.6 6430.1 5689 4923.2 4164.4 3497.4 3028 2766.8 2625.7 2512.7
2410.4 2304.5 2198.7 2092.8 1983.4 1874 1764.6 1651.6 1549.3 1450.5
1362.2 1281.1 1199.9 1108.2 995.2 850.5 670.5 571.7 487 402.3
307 194.1 120 77.6 56.5 28.2 0
7093.6 6578.3 5967.8 5286.7 4559.7 3867.9 3289.2 2855.1 2639.8 2512.7
2410.4 2308.1 2205.7 2099.8 1994 1881 1761 1651.6 1545.8 1446.9
1365.8 1281.1 1192.9 1094 984.6 864.6 727 610.5 525.8 441.1
352.9 254.1 130.6 77.6 49.4 24.7 0
7093.6 6719.5 6292.5 5752.5 5149 4485.5 3836.2 3211.5 2738.6 2537.5
2417.5 2308.1 2205.7 2099.8 1986.9 1877.5 1761 1644.6 1531.6 1411.7
1298.7 1192.9 1094 1002.3 924.6 832.9 719.9 600 487 398.8
321.2 240 134.1 60 31.8 10.6 0
7093.6 6945.4 6740.7 6426.6 5918.4 5336.1 4753.8 4160.9 3391.5 2773.9
2481 2343.4 2230.4 2121 2015.1 1905.7 1792.8 1679.9 1563.4 1439.9
1323.4 1207 1101.1 1002.3 907 808.2 702.3 600 487 370.6
285.9 201.2 127 67.1 31.8 14.1 0
7093.6 7178.3 7220.6 7178.3 6934.8 6553.6 6101.9 5600.7 4958.4 4129.1
3271.5 2636.3 2332.8 2195.1 2092.8 1994 1888.1 1796.3 1708.1 1602.2
1496.4 1365.8 1235.2 1115.2 1019.9 928.2 1019.9 1069.3 808.2 645.8
427 314.1 180 88.2 42.3 21.2 0
7093.6 7407.7 7714.7 7965.3 8064.1 7986.5 7735.9 7407.7 7100.6 6733.6
6172.5 5410.2 4517.3 3606.8 2869.2 2477.5 2364.5 2279.8 2131.6 1997.5
1895.1 1803.4 1672.8 1577.5 1662.2 1725.8 1454 1104.6 670.5 501.1
374.1 271.7 183.5 105.9 52.9 17.6 0
7093.6 7640.6 8215.8 8752.3 9151.1 9380.5 9394.6 9264 9140.5 9101.7
9077 8971.1 8762.9 8501.7 8170 7785.3 7301.8 6839.5 6677.1 7284.2
8600.5 9853.4 10040.4 8702.9 6140.7 3638.5 2149.2 1351.7 935.2 684.7
518.8 374.1 254.1 144.7 56.5 14.1 0
7093.6 7866.5 8674.6 9475.7 10146.3 10576.8 10781.5 10852.1 10922.7 11046.2
11236.8 11483.8 11780.3 12052 12323.8 12528.5 12853.1 13435.4 14522.4 16301.1
18609.2 21111.3 23553.5 25431 25649.8 23888.8 20507.8 16022.3 11187.4 6991.2
4062 2417.5 1376.4 518.8 158.8 7.1 0
7093.6 7947.6 8882.9 9811 10580.4 11088.6 11342.7 11452.1 11554.4 11695.6
11889.7 12122.6 12426.1 12733.1 13064.9 13516.6 14166 15111.8 16509.3 18446.8
21019.6 24414.6 29044.8 34790.3 38495.9 37599.5 34850.3 31067 26983.8 23108.8
19145.6 14773 10111 5943.1 2410.4 607 0
7093.6 8007.6 9024 10082.8 10922.7 11473.2 11745 11826.2 11868.5 11889.7
11942.6 12013.2 12105 12143.8 12267.3 12542.6 13026.1 13795.4 15041.2 16872.8
19339.7 22780.6 27957.9 35566.7 45684.8 48903.3 46305.9 43224.9 39815.8 36265.5
31028.2 24245.2 16897.5 10287.5 4062 1298.7 0
7093.6 8141.7 9341.6 10566.3 11579.1 12193.2 12369.6 12260.2 11999.1 11621.5
11205 10806.2 10411 10043.9 9864 10079.2 11018 12683.7 14698.9 16587
18376.2 20462 23313.5 27425 35298.5 44728.4 42805 38234.7 35235 33181
30255.3 26023.9 20331.4 14151.9 5533.7 910.5 0
7093.6 8212.3 9669.9 11003.9 12069.7 12588.5 12577.9 12129.7 11420.3 10672.1
9962.8 9369.9 8911.1 8642.9 8907.6 10223.9 12464.9 15203.5 18093.9 21139.6
24471.1 27643.8 30671.8 34183.3 39374.6 46002.4 47290.5 43874.3 40041.7 36113.7
31448.2 25184 17765.7 8600.5 3366.8 377.6 0
7093.6 8321.7 9740.4 11145 12232 12754.3 12532 11741.5 10742.7 9941.6
9228.7 8660.5 8254.7 8162.9 8928.7 10958 13971.9 17758.6 22427.7 28102.6
34324.4 40722.8 47117.6 52866.6 59399 65405.6 66926.7 64177.5 58936.7 51945.5
42752 30093 19530.3 10799.2 5209 603.5 0
7093.6 8328.8 9758.1 11145 12196.7 12662.6 12436.7 11667.3 10675.7 9786.3
9073.4 8515.8 8148.8 8201.7 9267.5 11660.3 15111.8 19636.2 25385.1 31928.2
38598.2 45127.2 51694.9 58463.8 66118.5 71684 71998 67607.8 59956.6 49835
39254.7 29157.8 19053.8 11085 4393.8 554.1 0
7093.6 8328.8 9722.8 11060.3 12023.8 12464.9 12412 11914.4 11148.6 10308.6
9560.4 9002.8 8618.2 8586.4 9426.3 11529.7 14614.2 18302.1 22611.2 27389.7
32164.6 36960.7 41569.8 46200 52545.4 58763.8 60426 57330.9 52069 45218.9
37571.3 29122.5 21933.6 13061.4 4958.4 437.6 0
7093.6 8233.5 9532.2 10749.8 11632.1 12083.8 12228.5 12147.3 11812 11307.4
10746.2 10206.3 9740.4 9489.9 9722.8 10862.7 12934.3 15605.9 18453.9 21093.7
23641.7 25879.2 27989.6 30940 36551.3 42187.4 41460.4 36674.9 32256.4 28349.6
23472.3 17638.7 11833.2 5756 1616.3 197.6 0
7093.6 8230 9391 10460.4 11233.3 11663.8 11910.9 12069.7 12150.8 12175.5
12133.2 12013.2 11865 11702.6 11677.9 11963.8 12839 14370.7 16516.4 18958.6
21757.2 25229.8 29817.7 35774.9 42035.6 43214.4 36657.2 28328.4 20836.1 15171.8
11907.3 8699.3 6310.1 3712.7 1034 42.3 0
7093.6 8035.9 9013.4 9913.4 10569.8 10965 11258 11512.1 11748.5 12048.5
12373.2 12697.9 13110.8 13506 14042.5 14843.6 15997.6 17645.7 20140.8 23542.9
27700.2 32524.6 38255.9 44664.8 46962.3 43577.9 35577.3 26698 18030.4 13004.9
9408.7 6278.3 3779.7 871.7 21.2 0 0
7093.6 8014.7 8932.3 9708.7 10301.6 10661.5 10926.2 11201.5 11462.7 11762.6
12129.7 12524.9 13015.5 13551.9 14222.4 15178.8 16498.7 18284.5 20642 23659.4
27566.1 32249.3 36590.2 39110 38630 34931.5 28077.9 20370.2 13071.9 9292.2
6412.5 4019.7 2237.5 487 0 0 0
